IESNA:LM-63-2002
[TEST]P1559266
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-20)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]22CGTX-45-B2750-W2D-4500K
[LUMINAIRE]2X2 4500 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 4500K CCT WITH FROSTED SMOOTH LENS
[LAMP]4500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4500K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4526
TILT=NONE
1 -1 1 37 5 1 1 2 2 0
1 1 44.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1539.2 1539.2 1535.2 1527.1 1516.1 1501 1483 1460.9 1434.8 1408.7
1378.5 1343.4 1307.3 1269.1 1225.9 1187.8 1138.6 1088.4 1040.2 987
935.8 880.5 818.3 762.1 702.8 638.6 574.3 512.1 448.8 388.6
324.3 262.1 201.8 147.6 91.4 39.2 0
1539.2 1537.2 1533.2 1526.1 1514.1 1499 1481 1459.9 1434.8 1406.7
1375.5 1343.4 1305.2 1267.1 1226.9 1181.8 1138.6 1090.4 1039.2 988
931.7 876.5 820.3 760.1 699.8 637.6 577.3 514.1 449.8 385.6
325.3 266.1 204.8 146.6 91.4 39.2 0
1539.2 1536.2 1532.2 1524.1 1513.1 1498 1479.9 1458.9 1433.8 1405.7
1375.5 1342.4 1305.2 1266.1 1225.9 1182.8 1136.6 1090.4 1039.2 988
933.8 878.5 819.3 762.1 700.8 640.6 576.3 515.1 450.8 389.6
328.3 269.1 208.8 149.6 92.4 41.2 0
1539.2 1538.2 1533.2 1526.1 1515.1 1500 1481 1459.9 1435.8 1408.7
1377.5 1344.4 1308.3 1269.1 1227.9 1184.8 1137.6 1090.4 1040.2 990
934.8 880.5 821.3 764.1 701.8 642.6 580.3 518.1 453.8 392.6
330.3 269.1 210.8 149.6 93.4 43.2 0
1539.2 1539.2 1535.2 1528.1 1516.1 1502 1484 1462.9 1437.8 1409.7
1380.6 1346.4 1311.3 1270.1 1229.9 1185.8 1140.6 1092.4 1041.2 990
937.8 882.5 823.3 763.1 706.8 643.6 582.3 519.1 456.8 393.6
333.3 268.1 211.9 154.6 93.4 44.2 0
